IESNA:LM-63-2002
[TEST]P1055803
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]866
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
739.5 732.6 728.8 723.4 715 703.5 691.2 677.4 660.5 642.8
623.7 602.2 579.9 556.2 532.4 507.1 481.8 455.7 427.3 400.4
372.8 345.2 318.4 290.7 263.1 235.5 207.1 178 150.4 122.7
96.7 71.3 48.3 26.8 9.2 0 0
739.5 742.6 735.7 726.5 712.7 694.2 673.5 650.5 624.4 596.1
565.4 533.2 499.4 464.1 427.3 390.5 354.4 316.8 280 244.7
209.4 175.7 141.2 111.2 82.1 56.8 34.5 23.8 16.9 10.7
6.1 2.3 0.8 0 0 0 0
739.5 734.1 721.9 703.5 677.4 648.2 612.2 573 528.5 481.8
431.9 382.8 334.5 286.1 240.9 197.2 155.7 118.1 83.6 55.2
29.9 21.5 16.9 13 9.2 6.1 3.8 2.3 1.5 0.8
0.8 0.8 0.8 0.8 0 0 0
739.5 733.4 716.5 689.6 654.4 612.2 563.8 510.1 451.8 392
333.7 277.7 224 174.9 129.6 89.8 56.8 28.4 20.7 16.9
12.3 9.2 6.1 3.8 2.3 1.5 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
739.5 734.1 719.6 689.6 649 602.2 548.5 487.9 425 362.1
302.2 243.2 189.5 142.7 98.2 62.1 31.5 21.5 16.9 13
9.2 6.1 3.8 2.3 1.5 0.8 0.8 0.8 0.8 0
0.8 0 0 0 0 0 0
